IESNA:LM-63-2002
[TEST]P941049
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13577
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1809.2 1668.3 1539.9 1420.2 1322.6 1280.8 1278.6 1300.6 1359.3 1484.1
1678.6 1906.1 2163 2444.8 2681.2 2894.8 3092.9 3312.4 3491.5 3683.8
3920.8 4077.2 4192.4 4340.7 4553.5 4985.1 5630.3 6442.8 7112.9 7024.1
5762.4 3090 1007.7 427.9 167.3 55 0
1809.2 1678.6 1550.9 1429.8 1332.1 1283.7 1284.4 1305 1363 1486.3
1677.1 1895.1 2152.7 2438.2 2675.3 2891.8 3085.6 3293.3 3480.5 3673.5
3906.2 4086 4210 4315.7 4535.9 4941.1 5554.7 6367.9 7085 7007.2
5871.7 3263.2 1158.9 445.5 187.2 66.8 0
1809.2 1683 1560.4 1444.4 1347.6 1292.5 1285.2 1298.4 1343.2 1437.8
1600 1818 2069.8 2339.2 2593.1 2821.4 3012.2 3186.9 3371.1 3581
3814.4 4066.2 4271.7 4431 4625.5 4955 5484.2 6281.3 7188.5 7552.5
6716.5 4360.5 1738 776.5 342.8 122.6 0
1809.2 1680.8 1569.2 1460.6 1365.9 1310.9 1294.7 1304.3 1335.1 1404.8
1536.2 1722.6 1945 2188 2437.5 2698.8 2947.6 3156.8 3353.5 3568.5
3829.8 4091.1 4328.9 4542.5 4790.6 5101.1 5585.5 6376.7 7581.1 8766.5
8745.2 6456.7 3287.4 1552.3 717.8 245.9 0
1809.2 1691.8 1590.5 1496.6 1410.7 1349.8 1327 1331.4 1354.9 1406.3
1499.5 1642.6 1834.2 2039.7 2256.2 2511.6 2808.9 3119.4 3393.9 3677.9
3952.4 4258.5 4581.4 4888.2 5231.7 5664.8 6274.7 7173.1 8608 10416.5
11066 8638.8 5613.4 2880.8 1247.7 388.3 0
1809.2 1690.3 1597.1 1503.2 1418.8 1354.9 1329.2 1335.1 1357.8 1407.7
1491.4 1630.9 1815.1 2017.7 2229.1 2478.6 2778.8 3094.4 3383.6 3680.8
3963.4 4268.7 4591.7 4915.4 5275 5722 6331.2 7217.8 8609.4 10377.6
11060.9 8768.7 5589.2 2836 1220.6 374.3 0
1809.2 1705.7 1621.3 1543.5 1470.1 1411.4 1381.3 1376.2 1398.2 1443
1514.9 1625.7 1766.7 1936.2 2146.1 2385.4 2696.6 3045.2 3426.2 3831.3
4238.7 4639.4 5017.4 5385.1 5774.1 6213 6708.5 7319.8 8103.7 8845.8
8391.4 5899.6 2528.5 805.2 290.7 71.2 0
1809.2 1724.8 1658 1600.8 1546.5 1498.8 1467.9 1453.3 1462.8 1501.7
1564.8 1647 1755.6 1906.8 2113.1 2374.4 2687.1 3046.7 3437.2 3835
4213.7 4575.5 4919.8 5251.5 5550.3 5810.8 6015.6 6130.8 6035.4 5313.2
3377.7 1181.7 463.9 266.4 132.1 45.5 0
1809.2 1751.2 1706.5 1668.3 1634.5 1601.5 1581 1574.4 1581 1606.7
1650 1711.6 1803.4 1944.3 2132.2 2370.7 2659.2 2985 3317.5 3641.9
3940.7 4236.5 4481.6 4698.9 4858.1 4937.4 4908 4676.8 4043.4 2723.7
1126.6 483.7 331 232.7 149 64.6 0
1809.2 1776.9 1755.6 1740.2 1725.6 1714.5 1712.3 1721.9 1741.7 1777.7
1825.4 1888.5 1974.4 2104.3 2270.9 2490.3 2760.4 3065 3384.3 3716.1
4053 4385.4 4693.7 4959.4 5170.1 5252.3 5093 4479.4 3175.9 1432.7
593.8 380.2 269.4 184.2 120.4 55 0
1809.2 1814.4 1817.3 1825.4 1834.2 1847.4 1867.2 1901 1947.2 2005.9
2081.5 2174 2302.5 2481.5 2715.7 2999.7 3321.2 3661.8 4015.5 4370
4721.6 5066.6 5391 5613.4 5656.7 5424.7 4808.9 3720.5 2152.7 806.6
416.9 288.4 199.6 123.3 73.4 26.4 0
1809.2 1824.6 1837.9 1859.9 1879 1901.7 1932.5 1970 2022.1 2085.2
2160.8 2259.1 2389.1 2560.1 2767.1 3008.5 3273.5 3550.9 3838.6 4120.5
4389.9 4657 4883.8 5013 4957.2 4649.7 4030.2 3073.9 1752 664.2
354.5 241.5 167.3 100.6 55 15.4 0
1809.2 1836.4 1863.5 1892.9 1925.2 1953.1 1991.3 2034.6 2080.1 2141
2208.5 2284.8 2383.9 2508 2652.6 2814.8 2991.6 3173.7 3360.1 3536.2
3701.4 3835 3904 3848.2 3622.1 3191.3 2596 1880.4 1067.9 490.3
298.7 211.4 149.7 97.6 58 19.8 0
1809.2 1850.3 1898 1947.2 1989.8 2022.8 2058.8 2086.7 2108 2128.5
2143.2 2154.2 2164.5 2169.6 2161.5 2125.6 2059.5 1979.5 1901 1785.7
1597.1 1355.6 1123 929.2 770.7 645.2 547.5 471.2 406.6 351.6
295.8 247.3 201.1 150.5 96.1 35.2 0
1809.2 1870.9 1931.8 1991.3 2031.6 2058 2072 2077.1 2066.1 2047
2019.1 1978 1911.2 1824.6 1716 1595.6 1478.2 1365.9 1255.1 1143.5
1030.5 927.7 839.7 753 677.5 611.4 556.3 508.6 462.4 416.2
361.8 309.7 249.5 186.4 109.4 43.3 0
1809.2 1888.5 1964.8 2019.1 2052.9 2063.9 2057.3 2045.6 2018.4 1979.5
1915.7 1815.8 1701.3 1592 1507.6 1437.8 1360 1270.5 1178.7 1092.9
1023.1 985.7 931.4 856.5 785.3 720.8 655.4 591.6 535.1 480.7
418.4 350.1 270.8 191.6 111.6 53.6 0
1809.2 1903.2 1984.6 2035.3 2053.6 2047.8 2036.8 2011.8 1967 1897.3
1804.8 1706.5 1617.7 1539.9 1465.7 1393.1 1316 1234.5 1163.3 1109.8
1093.6 1089.2 1051.8 990.1 923.3 855.1 772.9 692.1 617.3 554.1
492.5 424.2 356.7 275.2 192.3 99.8 0
1809.2 1918.6 2002.3 2047 2050.7 2035.3 2015.5 1977.3 1908.3 1823.9
1748.3 1685.9 1619.1 1541.3 1454.7 1369.6 1280.8 1197.1 1120 1076
1061.3 1042.2 1019.5 980.6 913.1 845.5 786.8 732.5 690.7 644.4
586.4 524.8 458 379.5 297.3 176.9 0
1809.2 1928.1 2011.1 2044.1 2040.4 2017.7 1986.8 1934 1855.5 1785
1735.8 1688.1 1628.7 1551.6 1457.7 1349.8 1243.3 1142.8 1054.7 1015.8
974.7 946.8 913.8 843.3 773.6 720 675.2 643 617.3 576.9
537.3 477.1 409.6 343.5 265.7 157.8 0
1809.2 1931.8 2019.1 2047 2035.3 2011.1 1972.2 1903.9 1827.6 1771.1
1729.2 1685.9 1630.1 1558.9 1459.9 1338 1203.7 1083.3 990.1 943.9
892.5 846.3 780.9 703.1 643.7 598.2 562.2 532.1 499.8 462.4
434.5 376.5 306.8 251 193 96.9 0
1809.2 1942.8 2025 2048.5 2036 2008.1 1960.4 1891.4 1815.1 1762.3
1722.6 1674.9 1622.8 1546.5 1448.1 1327 1189 1053.2 952 883.7
815.4 765.5 695.1 637.1 581.3 538 503.5 476.3 453.6 427.9
452.1 375.1 286.2 218.7 162.2 67.5 0
1809.2 1942.1 2026.5 2050.7 2037.5 2006.7 1964.1 1892.2 1813.6 1763.7
1722.6 1677.1 1626.5 1552.3 1456.2 1334.4 1195.6 1056.9 949 877.1
808.8 756.7 687.7 628.3 572.5 528.5 494 467.5 447.7 422
466.8 345.7 273.8 220.2 163.7 67.5 0
